AGIBOT G1 MAX

Flexible Manufacturing Robot

Capable of performing tasks such as grabbing, placing, transporting, and plugging. It features self-developed embodied intelligence algorithms, with open interfaces and tools to facilitate secondary development.The operational skills of AGIBOT G1 MAX improve with data accumulation, becoming smarter and more efficient over time.

Expert in Flexible Manufacturing, Providing Comprehensive One-Stop Solutions

AGIBOT G1 MAX is a wheeled general-purpose robot designed for flexible manufacturing scenarios, capable of performing tasks such as grabbing, placing, transporting, and plugging. It features self-developed embodied intelligence algorithms, with open interfaces and tools to facilitate secondary development. The operational skills of AGIBOT G1 MAX improve with data accumulation, becoming smarter and more efficient over time. The G1 MAX is equipped with bionic dual-arm design, high-precision force control, multiple depth and vision sensors, and a four-wheel-drive system, ensuring stable, flexible, efficient, and safe operations in complex environments. Its fully integrated design allows for out-of-the-box deployment, and it supports hot-swappable battery replacement to reduce downtime. AGIBOT G1 MAX can be applied in scenarios such as loading and unloading, terminal plugging, and logistics transportation, making it an ideal choice for enhancing production line automation and achieving flexible manufacturing.

Specifications

Machine Dimensions

770(L)*620(W)*1630(H) mm

Machine Weight

230kg

Battery Capacity

2kWh

Charging Time

2h

Operating Temperature

0-45℃

Single Arm Load

5kg

Degrees of Freedom per Arm

7

Operating Height

0-2m

Runtime

5h,supports hot-swappable battery replacement

  • Dual-Arm Collaboration with Full Range Reach

    Bionic seven-degree-of-freedom dual arms support parallel and asynchronous operations, enabling mid-air relay and hand-off to easily handle complex workpieces and specific postures.

    Four-wheel drive with zero turning radius and crab-walking capabilities. The waist can elevate and tilt, offering 22 degrees of freedom to fully cover the human working space.

  • Efficient Deployment and Flexible Operation

    Integrated design of chassis, arms, and perception system, supporting deployment and commissioning within a single day.

    Leveraging embodied atomic capabilities like UniGrasp, Uni6DPose, and UniPlug, along with 275T computing power, the system achieves millisecond-level real-time object recognition, pose estimation, and operational decision-making, dynamically adapting to flexible working environments.

    With 3D model synthesis training combined with reinforcement learning, the time to adapt to new objects can be reduced to within hours.

  • Model Evolution and Continuous Improvement

    Modular design of atomic capabilities allows for OTA iterative upgrades; the task skill library can be continuously expanded, becoming richer with use.

    Embodied algorithms can be continuously optimized through data collection and training, becoming smarter and more efficient over time.

    Integrated design for data collection, simulation training, and inference deployment supports efficient data acquisition and deployment.

  • Multi-Modal Perception, Ensured Safety

    360° Lidar, 4 AI vision sensors, and 2 six-dimensional force sensors combine to provide multi-sensor fusion perception, enabling millisecond-level detection and intelligent obstacle avoidance.

    The arm collision detection system, 360° real-time environmental sensing, and redundant perception and control design ensure safety for both personnel and the environment.

  • Sustained Operation and Minimal Maintenance

    Supports hot-swappable batteries with energy replenishment in minutes and autonomous charging, reducing manual intervention.

    Built-in real-time task self-diagnosis and self-recovery mechanisms minimize unplanned downtime and maintenance efforts.

Contact us

Professional Product Introduction & One-on-One Customized Service