With an IP67 protection rating, it can easily handle complex and severe conditions such as rain, dust, and humidity
Designed for long-term operation in outdoor and industrial environments, effectively reducing equipment downtime and maintenance costs
Battery life: ≥5h (unloaded), ≥3.5h (fully loaded)
Range: ≥29km (unloaded), ≥18km (fully loaded)
Rated payload of 25kg , enabling reliable performance across diverse tasks
Equipped with a wide range of communication, power, and control interfaces, supporting flexible secondary development and in-depth industrial integration
Wheel-legged structure, enabling faster response, broader coverage, and higher operational efficiency
Maximum climbing angle of 45° and obstacle-crossing height of 80cm, enabling easy handling of complex terrains for diverse work scenarios, significantly improving task success rates
Adopts a dual-battery hot-swappable design, minimizing downtime
Intelligent wheel/leg mode switching: Wheel mode offers stable and efficient movement with extended runtime, while leg mode provides superior terrain adaptability for multi-scenario operations