16 Degrees of Freedom, delivering more human-like gesture interaction
Covers all common interactive gestures, with innovative back-of-hand touch interaction
Over 400 touch-sensitive force control points across the hand.
Anti-pinch design ensures safer interaction.
-
OmniHand ×1 -
RS485 Communication Cable ×1 CANFD Communication Cable ×1 -
Power Cable ×1 Type-C Data Cable ×1 -
Certificate of Conformity ×1
| OmniHand | OmniHand 2025 | OmniHand 2025w/Tactile | |
Main Unit | Weight | ≤500g | ≤550g |
| Size | 180×85×38.5mm | 180×85×38.5mm | |
| Material | PA + Silicone | PA + Silicone | |
| Active DOF | 10 | 10 | |
| Total DOF | 16 | 16 | |
| Transmission | Linkage mechanism | Linkage mechanism | |
| Drive | Motor + Gear | Motor + Gear | |
| Joint Angles | Four fingers flexion: 80°Four fingers abduction: ±10°Thumb flexion: 50° Thumb abduction:100° Thumb rotation: 60° | Four fingers flexion: 80°Four fingers abduction: ±10°Thumb flexion: 50° Thumb abduction:100° Thumb rotation: 60° | |
Min. Open/Close Time (typ.) | 0.7s | 0.7s | |
| Min. Grasp Diameter | 5mm | 5mm | |
Repeatability (typ.) | 0.5mm | 0.5mm | |
Max. Fingertip Force (typ.) | 5N | 5N | |
| Operating Voltage | 24V | 24V | |
| Idle Current | 0.2A | 0.2A | |
| Max. Current | 3.5A | 3.5A | |
| Communication Interface | CANFD/RS485 | CANFD/RS485 | |
| Operating Temperature | -10°~45° | -10°~45° | |
Load Capacity (5cm rigid object, palm up) | 1kg(typ) 2kg(max) | 1kg(typ) 2kg(max) | |
Load Capacity (5cm left object, palm up) | 0.5kg(typ) 2kg(max) | 0.5kg(typ) 2kg(max) | |
Perception | Sensor Array | / | 400+ tactile points |
Sensor Resolution | / | 0.1A | |
Sensing Range | / | 0~20N | |
Maximum Allowable Force (non-destructive) | / | 200N | |
Software | OS Support | windows | windows |
Communication Rate | 1kHz | 1kHz | |
Data Packet Size | Rx: 51 bytes Tx: 61 bytes | Rx: 51 bytes Tx: 61 bytes | |
Feedback Parameters | Joint position (P) angle (A) torque (t) speed temperature voltage/current | Joint position (P) angle (A) torque (t) speed temperature voltage/current tactile pressure | |
Control Modes | P–A mode (Position/Angle) Torque modeHybrid PtA mode (Position + torque) Velocity mode | P–A mode (Position/Angle) Torque modeHybrid PtA mode (Position + torque) Velocity modeTactile mode | |
Secondary Development | Supported | Supported | |
| Others | Compatibility | Compatible with AGIBOT and third-party robots | Compatible with AGIBOT and third-party robots |


