AGIBOT A2-Max

Heavy-Duty Special-Purpose Robot

AGIBOT A2-Max is a full-sized humanoid robot specifically designed for tasks such as material handling and palletizing. With a robust physique, A2-Max stands 175 cm tall and weighs 85 kg, embodying the strength of a powerhouse.

Specifications

  • Height
    175
    cm
  • Weight
    85
    kg
  • Walking Speed
    1
    m/s
  • Turning Radius
    60
    cm
  • Runtime
    2
    h Support battery swapping
  • Active Degrees of Freedom
    67
    53DoF

Immense Strength

• The dual arms are equipped with dual-ratio reduction joint modules, delivering peak torque of up to 450Nm. The thighs use linear actuator motors, and the leg joints provide 8800N of thrust, enabling the robot to handle objects weighing up to 40kg within its entire working range.

40
KG
Enabling the robot to handle objects weighing up to 40kg within its entire working
8800
N
Leg joints provide 8800N of thrust
450
NM
Delivering peak torque of up to 450Nm

Dexterous Operation

The 19-degree-of-freedom (12 active) industrial-grade dexterous hands offer flexibility comparable to human hands.

With 7 degrees of freedom in the arms, 6 in the legs, and 3 in the waist, the robot can squat and bend to pick up items from the ground.

19
Industrial-grade dexterous hands
7
Degrees of freedom in the arms
6
Degrees of freedom in the legs
3
Degrees of freedom in the waist

Contact us

Professional Product Introduction & One-on-One Customized Service